??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCC M435-0000-2L-000-61X5B5-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC M435-0000-2L-000-61X5B5-000
VERF
Availability
Available
BC
Order code
BCC0LCR
TC
Artikelbezeichnung
BCC M435-0000-2L-000-61X5B5-000
PX
Product view
57547_00
CONSTYLE1
Style
CONTYPE1
Type of connector
POS
Plug position
°
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 5-pin, L-coded, Number of connectable contacts = 5, Connection cross-section = 2.50 mm², Type of wire mounting = Screw terminals, Cable diameter D = 8...13 mm, Operating voltage Ub = 63 VDC / 63 VAC, Rated current (40 °C) = 16.0 A, IP rating = IP67, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Embedded user actions